Features

A-Line Microscope Objective Mount

The LH-RMS (M-LH-RMS) microscope objective mount is with 0.800-36 thread and compatible with microscope objectives. The mount could be post mounted or work with LH-GR series guide rods for fast alignment of several A-Line lens mounts.

A-Line C-Mount Camera Lens Holder

The LH-CMT(M-LH-CMT) lens holder provides convenient and affordable solution for fixed mounting of camera lenses with 1.00-32 threads. The lens holder could be post mounted or work with LH-GR series guide rods for fast alignment of several A-Line lens mounts.

Simple Set-up with A-Line Components

Shown in the image are LH-1DB double-bore optic mount with UPA-CFC fiber adapter, LH-RMS microscope objective mount with an objective lens, and LH-1A lens mount with a sphericl lens.